Sartopure® PP3 0.65μm Maxicaps® MR2
The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene. As Maxicaps® MR Large Scale Single-Use Filter Device you maximize your bioprocessing efficiency. Fast, reliable and easy to use due to the sustainable Single-use filter capsule with a filtration range from 2.7 m² to 12.12 m².
- Item No.:
- FMR500016
- Qty. Graduation
- 2
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartopure® PP3
Maxicaps® MR Large-Scale Single-Use Filtration
Maxicaps® MR is designed for large-scale filtration in biopharmaceutical applications. Compact and ready-to-use Maxicaps® MR devices not only mitigate risk due to its closed system design, ease-of-use and just two process connections, but also significantly save operator's time. The Maxicaps® MR is delivered Sterile when equipped with gamma stable filters. For non-gamma stable filters two delivery options are available: Non-Sterile or Sanitary. For the Sanitary option all fluid contact components are sterilized and assembled in a clean room.
Designed for fast and easy set-up
- Decrease risk of contamination and accelerate filter integrity testing
- Reduce leaks by decreasing risk of faulty connections
- Order standardized product instead of multiple assemblies
- Lower carbon footprint with a system designed for sustainability
A secure connection of the Maxicaps® MR can be realized in the following ways:
- Filter: Sartoguard PES, Sartoguard GF, Sartopure® GF Plus, Sartopure® PP3, Sartoclean® CA, Sartoclean® GF, Sartopore® Platinum, Sartopore® 2, Sartopore® 2 XLG, Sartopore® 2 XLI, Sartopore® 2 XLM, Sartobran® P, Virosart® Max, Virosart® Media, Virosart® HF
- Venting: Basic and Advanced (version with a polymer sight glass at the in- and outlet for enhanced foam detection during the venting process)
- Inlet | Outlet Tubing: Tuflux® SIL (750 mm), Sani-Tech® STHT-R® (750 mm), Pharma-50 (750 mm), Tuflux® TPE (1.500 mm), C-Flex® 374 (1.500 mm)
- Inlet | Outlet Connectors: AseptiQuik® G, AseptiQuik® L, Opta® SFT Female, Opta® SFT Male, Presto HB, 1.5” Sanitary Clamp, Plug for TPE tubing
Please contact your local sales representative or application specialist for an instant quote and technical drawing of a configurable Maxicaps® MR.
Applications
-
ApplicationParticle Removal
Connections (Physical)
-
ConnectorsInlet: Opta® SFT Male 0.75" | Outlet: Opta® SFT Female 0.75"
-
Venting LinesBasic
Dimensions
-
Filtration Area2.7 m² / 29 ft²
General Specifications
-
Capsule/Cartridge FormatMaxicaps® MR
-
Filter FormatLarge Scale Filtration Devices
-
TubingInlet: Tuflux® SIL 3/4 " 750 mmOutlet: Tuflux® TPE 3/4" 1500 mm
Materials of Construction
-
Filter MaterialPolypropylene (PP)
Physicochemical Information
-
Retention Rate0.65 μm
Product Information
-
BrandSartopure® PP3
Sterility/Purity
-
Delivery ConditionNon-Sterile