Choose your product
Most used filters
Filter by product attributes
Air & Gas Filtration (132)
You searched for "01-888-1B"
Added to Shopping Cart
-
Midisart®Product FamilyMidisart® 2000 is a compact filter for sterile air and gas filtration. With hydrophobic PTFE membrane, it ensures high airflow rates, ideal for lab purification and bioreactor venting. Compliant with USP standards, it offers reliable performance. Available in 0.2 µm and 0.45 µm for specific uses.
-
Sartofluor®Product FamilySartofluor® GA & LG filters provide sterile filtration with a hydrophobic 0.2 µm PTFE membrane, perfect for air, gas, and solvent applications. They ensure process security, meet industry standards, and endure multiple sterilization cycles, making them versatile for biopharmaceutical use.
-
Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size4PriceItem no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size4Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbPack Size4Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPack Size4
-
Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)0.75" Tri-clamp 25 mm | 0.5" Single stepped hose barbPack Size4PriceItem no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)0.75" Tri-clamp 25 mm | 0.5" Single stepped hose barbPack Size4Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 0.5" Single stepped hose barbPack Size4Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 1.5" Tri-clamp 50.5 mmPack Size4
-
Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Adapter12 (1/2" screw adapter)Material o-ring | sealSilicone (SI)PriceItem no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Adapter12 (1/2" screw adapter)Material o-ring | sealSilicone (SI)Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Adapter18 (Plug adapter with double O-ring)Material o-ring | sealEPDMItem no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Adapter18 (Plug adapter with double O-ring)Material o-ring | sealSilicone (SI)
-
Item no.Filter Size20"(1.5 m² / 16.1 ft²)AdapterBottom: 3-Flange Bayonet w. 222 double o-ring | Top: S-AdapterMaterial o-ring | sealEPDMPriceItem no.Filter Size20"(1.5 m² / 16.1 ft²)AdapterBottom: 3-Flange Bayonet w. 222 double o-ring | Top: S-AdapterMaterial o-ring | sealEPDMItem no.Filter Size20"(1.5 m² / 16.1 ft²)AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-AdapterMaterial o-ring | sealSilicone (SI)Item no.Filter Size20"(1.5 m² / 16.1 ft²)AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-AdapterMaterial o-ring | sealEPDM
-
Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingNon-sterile, bulk packed (plastic bucket)Pack Size100PriceItem no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingNon-sterile, bulk packed (plastic bucket)Pack Size100Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingNon-sterile, bulk packedPack Size500Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingNon-sterile, bulk packedPack Size100
-
Item no.TypeCartridgesFilter Size20"(1.4 m² / 15.1 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)PriceItem no.TypeCartridgesFilter Size20"(1.4 m² / 15.1 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.TypeCartridgesFilter Size20"(1.4 m² / 15.1 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Item no.TypeCartridgesFilter Size30"(2.1 m² / 22.6 ft²)Adapter27 (Flat top, double 222 O-ring bottom)
-
-
-
Couldn’t find the product you need?
-
Item no.Filter Size20"(1.5 m² / 16.1 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealVitonPriceItem no.Filter Size20"(1.5 m² / 16.1 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealVitonItem no.Filter Size20"(1.5 m² / 16.1 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealSilicone (SI)Item no.Filter Size20"(1.5 m² / 16.1 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealEPDM
-
Item no.Pack Size12Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedPriceItem no.Pack Size12Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedItem no.Pack Size100Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedItem no.Pack Size100Connector InletHose Barb 4–12 mm SteppedConnector OutletHose Barb 4–12 mm Stepped
-
Aerosart®Product FamilyAerosart® filters offer efficient air and gas filtration with hydrophobic 0.2 µm PTFE membranes, ensuring high flow rates and low differential pressure. Ideal for biopharmaceutical applications, they withstand 150 steam cycles, ensuring reliability and compliance with industry standards.
-
Sartopure® GAProduct FamilySartopure® GA, a high-performance air filter, complements Sartofluor® GA by extending sterilizing filter life. With 0.2 μm retention, it achieves 40 m³/h flow at 10 mbar, ideal for biopharma use. ISO 9001 compliant, it ensures rapid recovery post-wetting, enhancing protection and efficiency.
-
Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingSterile, individually packedPack Size12PriceItem no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingSterile, individually packedPack Size12Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingSterile, individually packedPack Size25Item no.Connector(s)Inlet: ⅛" NPT | Outlet: ⅛" NPTPackagingSterile, individually packedPack Size12
-
Couldn’t find the product you need?