Product with Item No. SU05010EXP12S0 is not available in your country.
Experience ultra- and microfiltration performance with our Hollow Fiber TFF modules. Designed to balance between fiber stability and integrity as well as performance for optimal efficiency, these modules are ideal for a wide range of bioprocessing and pharmaceutical applications.
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Hollow Fiber TFF
Hollow Fiber TFF
Experience ultra- and microfiltration performance with our Hollow Fiber TFF modules. Designed to balance between fiber stability and integrity as well as performance for optimal efficiency, these modules are ideal for a wide range of bioprocessing and pharmaceutical applications.
Item No.:
M_Hollow_Fiber_TFF

Overview

Specifications

Choose your product

Products (868)

Results per page: | |

Our Hollow Fiber TFF Modules boast a macrovoid-free surface and an asymmetric structure, ensuring consistent and high-quality filtration results. This unique design enhances filtration efficiency and product yield while minimizing fouling and extending the module's lifespan. Whether you're working with small-scale laboratory processes or large-scale industrial applications, our range of filter areas provides the flexibility to meet your specific needs. The variety of membrane pore sizes allows for precise control over particle retention, making these modules suitable for clarification, including microbial clarification and harvest (e.g. in pDNA, or any other E.Coli based process), as well as TFF perfusion and downstream applications such a concentration and diafiltration.

Key Features:

  • Membrane pore sizes: 0.1, 0.2, and 0.45 µm
  • MWCO: 3, 5, 10, 30, 50, 100, 300, 500, and 750 kDa
  • Fiber inner diameter: 1.0 mm and 0.5 mm for Ultrafiltration
  • Filter areas: 52 cm² to 15 m²
  • Available lengths: 12, 24, and 41 inches

Benefit from:

  • High flux rates and improved product recovery
  • Excellent scalability from lab to production
  • Reduced processing times and operational costs
  • Enhanced durability and chemical compatibility

Choose our Hollow Fiber TFF Microfiltration modules for reliable, high-performance filtration solutions that meet the demanding requirements of modern bioprocessing and pharmaceutical manufacturing.