Choose your product
Most used filters
Filter by product attributes
Air & Gas Filtration (169)
Added to Shopping Cart
-
Midisart® 2000Product FamilyMidisart® 2000 is a compact filter for sterile air and gas filtration. With hydrophobic PTFE membrane, it ensures high airflow rates, ideal for lab purification and bioreactor venting. Compliant with USP standards, it offers reliable performance. Available in 0.2 µm and 0.45 µm for specific uses.
-
Sartopore® AirProduct FamilySartopore® Air filters feature a hydrophobic 0.2 µm PES membrane for sterile air filtration and efficient flow rates. Ideal for single-use applications like bioreactors and storage tank vents, they ensure reliable particle retention, meeting regulatory compliance in biopharmaceutical processes.
-
Sartofluor®Product FamilySartofluor® GA & LG filters provide sterile filtration with a hydrophobic 0.2 µm PTFE membrane, perfect for air, gas, and solvent applications. They ensure process security, meet industry standards, and endure multiple sterilization cycles, making them versatile for biopharmaceutical use.
-
Item no.Filter Size10"(0.5 m² / 5.4 ft²)Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size1PriceItem no.Filter Size10"(0.5 m² / 5.4 ft²)Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size1Item no.Filter Size10"(0.5 m² / 5.4 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1Item no.Filter Size20"(1.0 m² / 10.8 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1
-
Item no.Filter Size10"(0.53 m² / 5.7 ft²)Connector(s)0.5" Single stepped hose barb | 0.5" Single stepped hose barbVent ValveStandardPriceItem no.Filter Size10"(0.53 m² / 5.7 ft²)Connector(s)0.5" Single stepped hose barb | 0.5" Single stepped hose barbVent ValveStandardItem no.Filter Size10"(0.53 m² / 5.7 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 0.5" Single stepped hose barbVent ValveStandardItem no.Filter Size10"(0.53 m² / 5.7 ft²)Connector(s)0.5" Single stepped hose barb | 0.5" Single stepped hose barbVent ValveIT Compatible
-
Item no.Filter Sizesize 0 (0.34 m² / 3.66 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 0.5" Single stepped hose barbPack Size2PriceItem no.Filter Sizesize 0 (0.34 m² / 3.66 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 0.5" Single stepped hose barbPack Size2Item no.Filter Sizesize 0 (0.34 m² / 3.66 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 1.5" Tri-clamp 50.5 mmPack Size2Item no.Filter Sizesize 0 (0.34 m² / 3.66 ft²)Connector(s)0.75" Tri-clamp 25 mm | 0.75" Tri-clamp 25 mmPack Size2
-
Item no.Pore Size0.2 µmConnector(s)Inlet: ⅛" NPT | Outlet: ⅛" NPTPackagingSterile, individually packedPack Size25PriceItem no.Pore Size0.2 µmConnector(s)Inlet: ⅛" NPT | Outlet: ⅛" NPTPackagingSterile, individually packedPack Size25Item no.Pore Size0.2 µmConnector(s)Inlet: ⅛" NPT | Outlet: ⅛" NPTPackagingSterile, individually packedPack Size12Item no.Pore Size0.2 µmConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPackagingNon-sterile, bulk packedPack Size100
-
Item no.Connector(s)Hose barb 0.25" multi stepped | Hose barb 0.25" multi stepped
-
Item no.Filter Size5"(0.375 m² / 4.05 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealVitonPriceItem no.Filter Size5"(0.375 m² / 4.05 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealVitonItem no.Filter Size5"(0.375 m² / 4.05 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealSilicone (SI)Item no.Filter Size5"(0.375 m² / 4.05 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealEPDM
-
-
Couldn’t find the product you need?
-
Item no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealEPDMPriceItem no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealEPDMItem no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealSilicone (SI)Item no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter27 (Flat top, double 222 O-ring bottom)Material o-ring | sealSilicone (SI)
-
-
Item no.Filter Size10"(0.75 m² / 8.1 ft²)AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-AdapterMaterial o-ring | sealEPDMPriceItem no.Filter Size10"(0.75 m² / 8.1 ft²)AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-AdapterMaterial o-ring | sealEPDMItem no.Filter Size10"(0.75 m² / 8.1 ft²)AdapterBottom: 3-Flange Bayonet w. 222 double o-ring | Top: S-AdapterMaterial o-ring | sealEPDMItem no.Filter Size10"(0.75 m² / 8.1 ft²)AdapterBottom: Adapter w. 222 double o-ring | Top: FlatMaterial o-ring | sealEPDM
-
Item no.Pack Size12Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedPriceItem no.Pack Size12Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedItem no.Pack Size100Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedItem no.Pack Size100Connector InletHose Barb 4–12 mm SteppedConnector OutletHose Barb 4–12 mm Stepped
-
-
Couldn’t find the product you need?