Choose your product

Most used filters

Filter by product attributes

Particle Reduction/Removal (863)

  • Sartoguard

    Product Family

    Sartoguard

    All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.

    Show all Products
  • Sartopure® PP3

    Product Family

    Sartopure® PP3


    High performance polypropylene fleece prefilters for particle reduction
    Advanced fleece materials with retention ratings from 0.45 – 100 µm
    Broad chemical compatibility with low extractable profile

    Show all Products
  • Sartoclean®

    Product Family

    Sartoclean®

    Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

    Show all Products
  • Sartopure® GF Plus Midicaps® 0.65 µm Size 8
  • Sartopure® GF Plus Maxicaps® 1.2 µm 10"
  • Sartopure® GF Plus Midicaps® 1.2 µm Size 7
  • Sartopure® GF Plus Maxicaps® 1.2 µm 20"
  • Sartopure® GF Plus Maxicaps® 1.2 µm 30"
  • Sartopure® GF Plus Midicaps® 1.2 µm Size 8
  • Sartopure® GF Plus Midicaps® 1.2 µm Size 0
  • Sartopure® GF Plus Midicaps® 0.65 µm Size 9
  • Sartopure® GF Plus Midicaps® 0.65 µm Size 7
  • Sartopure® GF Plus Midicaps® 0.65 µm Size 0
  • Sartopure® GF Plus Midicaps® 1.2 µm Size 9
  • Maxicaps® MR Sartopure® PP3 0.65 μm Non-Sterile
  • Results per page: | |