Narrow your results
Most used filters
Filter by product attributes
Tangential Flow Filtration (TFF) (424)
You searched for "sartobind iex lab"
Added to Shopping Cart
-
Tangential Flow Filtration (TFF) SystemsProduct Family
TFF Systems - Process Solutions for Ultrafiltration and Diafiltration
Sartorius offers flexible tangential flow filtration (TFF) systems for process development and clinical trials up to commercial production batches.
The TFF portfolio can flex to accommodate individual requirements, with a range of options that include cost-efficient multi-use systems or closed systems with single-use flow kits for bioburden reduced processing.Key Features
Availability of benchtop to production scale systems
Flow rate starting from 1 L/hr up to 10,000 L/hr depending on the system
Working membrane sizes from 50 cm² to 28 m²
Single-use and multi-use
Highly- to fully automated
Compliancy to cGMP available -
Sartocon® and Sartocube® | TFF Ultrafiltration | CassettesProduct FamilySartorius TFF Ultrafiltration cassettes offer optimal solutions for UF/DF applications. Our two high-performance membranes — PES and Hydrosart® — both available in multiple cut-offs, ensuring the perfect fit for your process needs from lab to manufacturing scale.
-
Sartocon® and Sartocube® | TFF Microfiltration | CassettesProduct FamilySartocon® TFF microfiltration cassettes enable efficient cell harvest, bioburden reduction, and clarification across scales.
Two membrane options: PES 0.1 µm and Hydrosart® 0.45 µm / 0.2 µm
Suitable from lab to manufacturing scale
Self-sealing, fully scalable cassette designs -
-
-
Microfiltration, Ultrafiltration
-
Capsules Holder
-
Explorer
-
Lab
-
-
Sartoflow® Expert Single-Use Flow KitsProduct Family
Sartoflow® Expert SU System with Precision-Engineered Flow Kits
Sartoflow® Expert flow kits are designed to enable the operational capabilities of the Sartoflow® Expert SU system. These flow kits play a crucial role in achieving optimal tangential flow filtration (TFF) performance.
Engineered for seamless integration, these single-use kits provide efficiency and reliability, ensuring that your processes are optimized for productivity and quality.Features & Benefits
Bioburden reduced
Chemical compatibility
Spill-free process and disassembly
Reduced hands-on time
No cleaning and validation effort -
Sartoflow® 150 SU Flow KitsProduct Family
The Sartoflow® 150 single-use TFF flow kit for use with the Sartoflow® 150 system:
Faster change-over between different products.
More efficient and productive system use.
Increased facility flexibility.
Increased productivity per sqm manufacturing space.Key Features of the System
Flexibility to run various types of TFF modules and cassettes.
Designed to generate scalable data for use in small-scale production and process development.
Reliable scale-up to larger scale SUTFF systems
Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.
-
Sartoflow® 1000 Single-Use Flow KitsProduct FamilyThe Sartoflow® 1000 single-use flow kit is designed specifically for the Sartoflow® 1000 system, these flow kits offer efficiency and safety in multi-product facilities.
Disclaimer: For more information on the system, please contact your local Sartorius representative.Features & Benefits of the Flow Kit:
Fast turnaround.
Reduced cleaning validation.
Minimized bioburden risk and product carryover in a multi-product facility.
Enhanced productivity. -
Sartoflow® 5000 Single-Use Flow KitsProduct Family
Key Facts
The Sartoflow® 5000 single-use flow kits are designed for the Sartoflow® 5000 SU TFF system, with multiple options to choose from.Benefits
Ready-to-use
Fast turnaround: Quickly switch between products without extensive cleaning.
Reduced risk with improved contamination control, ensuring a consistent and reliable process.
Precise monitoring: Integrated sensors ensure accurate process control. -
Sartoflow® 4500 SU Flow KitsProduct Family
Key Facts
The Sartoflow® 4500 single-use flow kit is designed for the Sartoflow® 4500 TFF system.
Single-use design
Gamma irradiated
Controlled environment manufacturing
Quick installationBenefits
Fast turnaround: Quickly switch between products without extensive cleaning.
Reduced risk: Minimize contamination and product carryover.
Precise monitoring: Integrated sensors ensure accurate process control. -
-
Article numberPore Size0.1 µmFiltration Area0.6 m²Membrane MaterialPolyethersulfone (PES)PriceArticle numberPore Size0.1 µmFiltration Area0.6 m²Membrane MaterialPolyethersulfone (PES)Article numberPore Size0.1 µmFiltration Area200 cm²Membrane MaterialPolyethersulfone (PES)Article numberPore Size0.1 µmFiltration Area0.1 m²Membrane MaterialPolyethersulfone (PES)
-
-
-
Sartocon®
-
Silicone Grey
-
Sartocon® Slice Cassettes
-
< 0.18 EU/mL as determined by the LAL test
-
-
Article numberMWCO10 kDaFiltration Area0.7 m²Channel HeightECO Screen (Low viscosity)PriceArticle numberMWCO10 kDaFiltration Area0.7 m²Channel HeightECO Screen (Low viscosity)Article numberMWCO30 kDaFiltration Area0.7 m²Channel HeightECO Screen (Low viscosity)Article numberMWCO100 kDaFiltration Area0.7 m²Channel HeightECO Screen (Low viscosity)