Sodium Citrate Solution (0.8%), 500ml
A major step in harvesting cells for chromosome karyotyping is treatment with a hypotonic saline solution to increase cell volume. Sodium Citrate Solution is a hypotonic solution, which works by creating a concentration gradient across the cytoplasmic membrane and water then rushes in by active transport. Easy-to-use, it increases metaphase spread of Peripheral Blood Lymphocytes (PBL's).
- Price (USD):
- $46.90
- Item No.:
- 01-934-1A
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Classical Cell Culture Media, Reagents, and Kits
A major step in harvesting cells for chromosome karyotyping is treatment with a hypotonic saline solution to increase cell volume. Sodium Citrate Solution is a hypotonic solution, which work by creating a concentration gradient across the cytoplasmic membrane and water then rushes in by active transport. Hypotonic treatment with Sodium Citrate is used most often with the addition of Potassium Chloride (KCl) to enhance membrane permeability and induce hypotonic cell swelling at either room temperature (15-30°C) or 37°C. Usually, the higher temperature is used to increase metaphase spreading.
There are several factors that influence the extent of the hypotonic treatment utilizing Sodium Citrate and/or Potassium Chloride (KCl):
Cell Density
Specimen Type (e.g. slides or cell pellet) Sodium Citrate Solution Features
Sterile
Easy-to-use
Increases metaphase spread of Peripheral Blood Lymphocytes (PBL's)
Applications
-
Application AreaCell culture
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Physicochemical Information
-
Concentration0.8%
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage ConditionsAmbient Temperature
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.