Choose your product
Narrow your results
Most used filters
Filter by product attributes
Process Analytical Technology (PAT) & Data Analytics (216)
Added to Shopping Cart
-
MODDE®Product FamilyDesign of Experiments (DOE) is the fastest and most cost-efficient way to design effective experiments, increase productivity, and tackle your toughest challenges in development and manufacturing.
With MODDE® you can quickly tap into the power of DOE—without a steep learning curve. And that means you reap the cost-savings and benefits sooner. Whatever your industry—be it petrochemicals or pharma, food or fragrance, pulp, paper or plastic—MODDE® will help you advance faster.
-
BioPAT® Low FlowProduct FamilyThe BioPAT® Low Flow sensor is an ultrasonic Clamp-on sensor with integrated converter for high precision and robust non-invasive flow measurement. The sensor is specifically designed to measure with high precision within its entire specified flow range (3% - 30% Qmax). Inside the flow clamp-on three pairs of piezoelectric sensors function both as a source and a detector for ultrasound waves. The BioPAT® Low Flow ultrasonic sensors are the world’s only flow meter clamp-ons that use a single-use flow pipe instead of measuring directly on the tube. This innovation comes with several advantages.
-
Biobrain® Operate powered by TulipProduct FamilyBiobrain® Operate is powered by Tulip—a leading no-code frontline operations platform. This integration empowers users to build, modify, and deploy digital workflows without traditional software development, accelerating innovation on the shop floor and enhancing agility in production environments.
This subscription provides access to a validated, compliant-ready version of the Tulip Frontline Operations Platform, specifically designed for use in regulated environments such as pharmaceuticals, biotechnology, and medical devices.
-
BioPAT® Spectro UVProduct Family
Unlocking the Potential of Single-Use Inline UV Absorbance
Monitoring for Flexibility and Performance
The BioPAT® Spectro UV family offers a new perspective on UV light absorbance measurements in single-use biomanufacturing processes. Unlike most of the alternatives on the market, which restrict the absorbance values to discrete wavelengths, BioPAT® Spectro UV makes the entire light absorbance spectrum between 190 nm and 390 nm continuously available.
-
BioPAT® Conductivity | pHProduct Family
Sensor for Flow Applications
The BioPAT® Conductivity | pH is a single-use sensor for flow applications with aqueous process media. The sensor is intended to determine the conductivity. A pH electrode can be added to the product to determine the pH value. The product consists of a SU ‘pipe’ into which the sensor components are assembled. A temperature sensor is integrated in both sensors for direct read-out and compensation of the conductivity and pH measurement. The hardware integration considers the current strategy for process automation and is carried out via a Knick read-out card.
-
Couldn’t find the product you need?
-
Couldn’t find the product you need?