Narrow your results
Most used filters
Filter by product attributes
Tangential Flow Filtration (TFF) (270)
You searched for "Membrane Filters"
Added to Shopping Cart
-
Tangential Flow Filtration (TFF) SystemsProduct Family
TFF Systems - Process Solutions for Ultrafiltration and Diafiltration
Sartorius offers flexible tangential flow filtration (TFF) systems for process development and clinical trials up to commercial production batches.
The TFF portfolio can flex to accommodate individual requirements, with a range of options that include cost-efficient multi-use systems or closed systems with single-use flow kits for bioburden reduced processing.Key Features
Availability of benchtop to production scale systems
Flow rate starting from 1 L/hr up to 5,000 L/hr depending on the system
Working membrane sizes from 50 cm² to 21 m²
Single-use and multi-use
Highly- to fully automated
Compliancy to cGMP available -
Sartocon® and Sartocube® | TFF Ultrafiltration | CassettesProduct FamilySartorius TFF Ultrafiltration cassettes offer optimal solutions for UF/DF applications. Our two high-performance membranes — PES and Hydrosart® — both available in multiple cut-offs, ensuring the perfect fit for your process needs from lab to manufacturing scale.
-
Sartocon® and Sartocube® | TFF Microfiltration | CassettesProduct FamilySartocon® TFF microfiltration cassettes enable efficient cell harvest, bioburden reduction, and clarification across scales.
Two membrane options: PES 0.1 µm and Hydrosart® 0.45 µm / 0.2 µm
Suitable from lab to manufacturing scale
Self-sealing, fully scalable cassette designs -
Ambr® CrossflowProduct Family
Study factors for manufacturability
Collect important information about the behaviour of the molecules in downstream processing already in an early stageAutomated, parallel trials
Up to 16 channels can be managed by one control stationLowest process volumes
Small scale screening with 10 cm² membrane area | 5 mL recirculation volumeFlexibility of two different process scales
Mid-scale screening is also possible with Sartocon® Slice 50 which has 50 cm² membrane area
-
Sartocon® and Sartocube® | TFF Ultrafiltration | Self-ContainedProduct FamilySartocon® and Sartocube® self‑contained units are ready‑to‑use devices for sterile and aseptic processing. With Hydrosart® or PES membranes, they enable efficient UF/DF applications and are delivered pre‑flushed and sterile, eliminating pre‑use preparation.
-
-
Article numberMWCO1 kDaFiltration Area0.7 m²Channel HeightE-Screen (High viscosity)PriceArticle numberMWCO1 kDaFiltration Area0.7 m²Channel HeightE-Screen (High viscosity)Article numberMWCO5 kDaFiltration Area0.1 m²Channel HeightE-Screen (High viscosity)Article numberMWCO5 kDaFiltration Area0.7 m²Channel HeightE-Screen (High viscosity)
-
Article numberPore Size0.2 µmFiltration Area0.6 m²Membrane MaterialHydrosart®PriceArticle numberPore Size0.45 µmFiltration Area200 cm²Membrane MaterialHydrosart®Article numberPore Size0.45 µmFiltration Area0.1 m²Membrane MaterialHydrosart®
-
Tangential Flow Filtration (TFF) Filter HoldersProduct Family
Key Features of the TFF Filter Holders
Self-draining and self-venting thanks to vertical positioning
Large retentate channels for low pressure drop
Easy installation
Low hold-up volume
Monolithic design
All ports located on the product plate -
-
-
Article numberMWCO10 kDaFiltration Area0.7 m²Channel HeightECO Screen (Low viscosity)PriceArticle numberMWCO10 kDaFiltration Area0.7 m²Channel HeightECO Screen (Low viscosity)Article numberMWCO30 kDaFiltration Area0.7 m²Channel HeightECO Screen (Low viscosity)Article numberMWCO2 kDaFiltration Area0.6 m²Channel HeightE-Screen (High viscosity)
-
-
-
Article numberCassette CapacitySartocon® Cassettes: ≤ 10Mirror InvertedNoConnectionsISOPriceArticle numberCassette CapacitySartocon® Cassettes: ≤ 10Mirror InvertedNoConnectionsISOArticle numberCassette CapacitySartocon® Cassettes: ≤ 10Mirror InvertedNoConnectionsDINArticle numberCassette CapacitySartocon® Cassettes: ≤ 10Mirror InvertedNoConnectionsZoll